Thin silicone coated fiberglass insulated drum heaters are designed for 5, 15, 30 or 55 gallon drums and power up to 1200 W. Optional thermostat available.
FCDH full coverage drum heater is fiberglass insulated and coated with silicone. For 55 gallon drums, up to 1600 W of power and features audible and visual alarms.
SEPDH silicone rubber explosion proof drum heater has a built in thermostat and power up to 1300 W. For 30 and 55 gallon drums with built in high-limit thermal cutout.
Drum heaters with built in thermostat and insulated with silicone rubber. Certified to UL and CSA, chemically resistant and designed for 15 and 55 gallon drums.
TOTE series silicone coated fiberglass insulated tote heater features dual thermostats and up to 2880 W of power. Multiple heights available for various tote sizes.
FCDDH full coverage dual zone drum heater is fiberglass insulated and coated with silicone. Designed for 55 gallon drums and up to 3200 W of power to melt heavy solids.
Drum Heaters are an essential piece of equipment for a variety of industrial, commercial, and laboratory applications. Drum heaters are used to safely and effectively heat materials stored in drums and barrels, from oils to chemicals, without the risk of fire or explosion.
Omega Engineering offers a comprehensive selection of drum heaters and tank heaters designed for high-quality and efficient heat transfer. Our heaters can be used to provide freeze protection, viscosity control, and the melting of solids. All of Omega Engineering's drum heater products are UL and CSA certified, safe, and easy to install and operate, and designed to be used in combustible or hazardous environments.