Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Load Cells

60 Products
Ultra Low Profile, Tension and Compression Load Cells

The LCHD series are even lower profile than our LC402 series. They have ±0.2% or better linearity and a 2 or 3 mv/V output in capacities from 10 lbf to 400,000 lbf.

High Accuracy, Miniature Button Compression Load Cell

The LCGD series are compact and high accuracy with ±0.25% linearity and 2mv/V output in capacities from 25 lbf to 50,000 lbf. NIST calibration is included.

High Accuracy, Stainless Steel, S-Beam Load Cells

The LC103 series are ideal for tank weighing, hoppers, suspended loads and truck scales. They have ±0.02% linearity and a 3 mv/V output in capacities from 25 to 20,000 lbf.

Metric, Subminiature, Button Compression Load Cell

The LCMKD series are Omega's smallest load cells. They are temperature compensated, with ±0.25% linearity and 2mv/V output in capacities from 10 N to 5,000 N.

Miniature Button Compression Load Cell with Through Holes

The LCGB series have 3 through holes around the perimeter for easy mounting, ±0.25% linearity and 2mv/V output in capacities from 50 lbf to 50,000 lbf.

Low Profile, Mini Beam Load Cell for Low Capacities

The LCEB series of compression load cells are suitable for force testing, thrust measurements, check weighing, and scale applications. Available in capacities from 5 to 250 lbf.

Single Point Load Cell with IP65 Rating

The LC60 series of aluminum, compression load cells are suitable for pricing and bench scales. Available with ±0.028% linearity in capacities from 6 gf to 200 kgf.

Miniature, Low Profile, Tension & Compression Load Cells

The LC703 series are extremely compact to fit in the smallest of spaces. They have ±0.15% or better linearity and a 2 mv/V output in capacities from 10 lbf to 1,000 lbf.

High Accuracy, Miniature, S-Beam Load Cells

The LC107 series are ideal for measuring small spaces requiring precise measurements. They have ±0.1% linearity in capacities from 2 to 20 lbf.

2" Diameter, Threaded, Miniature Inline Load Cells

LC203 tension and compression load cells are hermetically sealed and ideal for test stand applications. They have ±0.15% linearity in capacities from 25 to 10,000 lbf.

Stainless Steel, Beam Load Cell with Overload Stops

The LC501 series of stainless steel, compression load cells can withstand harsh industrial environments. Available with ±0.03% linearity in capacities from 100 to 30,000 lbf.

Top Hat Style, Miniature Compression Load Cell

The LC307 series have a ±0.75% linearity and 1.5mv/V output in capacities from 250 lbf to 100,000 lbf. They are designed to be mounted on smooth, flat surfaces.

1" to 1.38" Diameter, Threaded, Miniature Inline Load Cells

LC202 tension and compression load cells are ideal for industrial automation and robotics applications. They have ±0.25% linearity in capacities from 100 to 10,000 lbf.

0.75" Diameter, Threaded, Miniature Inline Load Cells

LC201 tension and compression load cells are ideal for industrial automation and robotics applications. They have ±1.0% linearity in capacities from 25 to 300 lbf.

1" & 1.25" OD Through-Hole, Compression Load Cells

The LC8100 series are ideal for measuring clamping forces and bolt loading forces. They have ±1.0% linearity and a 2 mv/V output in capacities from 100 to 750,000 lbf.

Metric, Lightweight, Aluminum S-Beam Load Cells

The LCM105 metric series are made from aluminum to be both lightweight and durable. They have ±0.03% linearity and a 3 mv/V output in capacities from 10 to 100 kgf.

Metric, IP67 Environmentally Protected S-Beam Load Cells

The LCCMD metric series are environmentally protected with a IP67 rating. They have ±0.03% linearity and a 3 mv/V output in capacities from 10 to 5,000 kgf.

Low Profile, Compression Load Cells for Industrial Weighing

The LC401 series are ideal for industrial weighing applications. They have ±0.13% or better linearity and 3mv/V output in capacities from 50 lbf to 400,000 lbf.

1" Diameter, Miniature Button Compression Load Cell

The LC304 series are compact with ±0.5% linearity and 2mv/V output in capacities from 100 lbf to 10,000 lbf. They are ideal for robotic and test bench applications.

2" Diameter, Surface Mount, Miniature Inline Load Cells

LC204 tension and compression load cells are ideal for test stand and scale applications. They have ±0.15% linearity in capacities from 25 to 10,000 lbf.

Load Cells

Load Cells are essential tools for measuring force and weight and are widely used in a variety of industrial, commercial, and laboratory applications. Load cells are an integral part of systems that measure, monitor, and control industrial processes. They are also used in medical and pharmaceutical research, to measure force in robotics, and to measure weight in material handling and assembly lines.

Omega features a wide and comprehensive selection of load cells to meet the needs to any application - including bending beam, tension and compression link, button, low profile, through hole, S type, cannister, tension link, and single point load cells.

Omega's load cells are designed for reliability and accuracy. All of Omega's load cells are calibrated and certified to meet the highest standards of accuracy. With a wide range of sizes, capacities, and configurations, there is a load cell for virtually any application.
Searching for your items
en-US
en
Save Configuration