Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Enclosure Heaters

22 Products
Silicone Rubber Enclosure Heaters Up to 120W.

The Silicone Rubber Enclosure Heaters are offered up to 120 W with or without an included thermostat, and are bonded to an aluminum plate for installation.

Compact Enclosure Fan Heaters from 60 to 230W

The Compact Enclosure Fan Heaters offer a high power output (60 to 230W) relative to their size using a PTC heating element, and can operate up to 70°C.

Touch-Safe Mini Enclosure Heater with Thermostat 10W, 20W

The Touch-Safe Enclosure Heater is offered as 10 and 20W and has a low surface temperature due to its double insulated construction, and a built-in thermostat.

Silicone Rubber Enclosure Heaters Up to 250W.

The Silicone Rubber Enclosure Heaters are offered up to 250 W with or without an included thermostat, and are vulcanized to an aluminum plate for installation.

Horizontal Compact Enclosure Fan Heater up to 400W

The Vertical Compact Fan Heaters offer a high power output (100 to 400W) relative to their size using a PTC heating element, and can operate up to 45°C.

Natural Convection Enclosure Heater up to 100W

The Natural Convection Enclosure Heater is available up to 100W and rated up to 200°C using PTC heater technology with no switching components.

Low Inrush Current Enclosure Heaters Up to 65W

The Low Inrush Current Enclosure Heaters are available up to 65W optimized for a low inrush current, and operates up to 70°C with a plastic heat guard.

Miniature Semiconductor Enclosure Heater 13W

The Miniature Semiconductor Enclosure heater is ideal for small enclosures with 13W and a wide range of supply voltages, and can operate up to 70°C.

Touch-Safe Enclosure Heater with Thermostat 50 to 150W

The Touch-Safe Enclosure Heater is offered up to 150W featuring a low surface temperature due to its double insulated construction, and a built-in thermostat.

DIN Rail Mountable Vertical Enclosure Fan Heater Up to 650W

Enclosure Fan Heaters available as 550 or 650W with adjustable thermostat are mountable vertically on DIN rail systems for even heating of a control cabinet.

Compact Enclosure Fan Heaters up to 40W

The Compact Enclosure Fan Heaters offer a high power output (10 to 40W) relative to their size using a PTC heating element, and can operate up to 70°C.

Compact Enclosure Fan Heaters Up to 800W

The Compact Enclosure Fan Heaters offer a high power output (300 to 800W) relative to their size using a PTC heating element, and can operate up to 50°C.

Surface Mount Finned Channel Strip Heater 200, 700W

The UL recognized Surface Mount Finned Channel Strip Enclosure Heaters are available as 200 or 700W with a variety of lengths, and can operate up to 650°C.

Touch-Safe Enclosure Heater 50 to 150W

The Touch-Safe Enclosure Heater is offered up to 150W, and has a low surface temperature due to its double insulated construction

Surface Spot Heaters Up to 13W

The Surface Spot Heaters are ideal for single component, compact heating up to 13W, while being able to operate up to 70°C.

DIN Rail/Foot Mountable Horizontal Enclosure Fan Heater 950W

Enclosure Fan Heaters available with 950W and an adjustable thermostat are mountable horizontally on DIN rail systems for even heating of a control cabinet.

3 Mode Compact Enclosure Fan Heater Up to 400W

The 3 Mode Compact Fan Heater can operate at 200/300/400W with a compact design using a PTC heater, and can be used within control boxes or devices like ATMs.

Vertical Compact Enclosure Fan Heater up to 400W

The Vertical Compact Fan Heaters offer a high power output (250 and 400W) relative to their size using a PTC heating element, and can operate up to 70°C.

Hazardous Area Enclosure Heater 50W, 100W

Hazardous Area Heaters offered with 50W or 100W have a large convection surface and can be operated in areas with explosion hazard within -60°C and +60°C.

Hazardous Area Enclosure Heater 50W, 100W

Hazardous Area Heaters offered with 50W or 100W have a large convection surface and can be operated in areas with explosion hazard within -60°C and +85°C.

Enclosure Heaters

Enclosure Heaters are essential components for a variety of industrial, commercial, and laboratory applications. They provide thermal control for electronic and electrical components, as well as assist in the protection of personnel in areas with hazardous materials.

Omega Engineering offers a comprehensive selection of enclosure heaters that are designed to meet the needs of any application. From the touch-safe enclosure heater with thermostat up to 150W to the compact enclosure fan heaters up to 800W, we have a solution for any situation. Our products are built to last and designed to provide the highest level of safety and protection. Our heaters are made with the highest quality materials and backed by our commitment to excellence.
Searching for your items
en-US
en
Save Configuration