1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Iron |
Alloy Material (-) | Constantan |
Cable Length | 48 in |
Cable Type | Insulated Coiled |
Color Code Standard | ANSI |
Electrical Connection | Miniature Male Thermocouple Connector |
Junction Rated Temperature | 220 °C |
Junction Type | Grounded |
Probe Diameter | 0.125 in |
Probe Insulation | TPE |
Probe Length | 6 in |
Process Connection Size | N/A |
Process Temperature, Max | 520 °C |
Process Temperature, Min | 0 °C |
Sheath Material | 304 Stainless Steel |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | J |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews