Cesta  |  Contacto  |  Ayuda  |  Envíe un correo  | 
En Chile800-395-179
Fuera de Chile001-203-978-7240

"Space Saver" Vacuum Desiccators

LAB-42010

Nuevo!

"Space Saver" Vacuum Desiccators

Ver Todas los Modelos Abajo

  • Polypropylene Stopcock with PTFE Plug Accepts 6.4 mm (¼") I.D. Tubing and Allows a Controlled Entrance of air Preventing Unnecessary Turbulence
  • Flat-Top Dome Maximizes Interior Space
  • A Neoprene O-Ring Assures a Tight Seal Down to 0˚C Without the Need for Grease (Ring Will Not be Harmed if Grease is Used)
  • All Models Include a 0.32 cm (1⁄8") Thick Perforated Plate

Descripción

These space saving desiccators will hold a full vacuum 75.9 cm Hg (29.9") at room temperature for 24 hours and remain airtight even if not under vacuum. Sold individually.
Hacer Pedido(Especifique el Número de Modelo)
Número de parte/Desc.
Cant.
Descripción
White Polypropylene Bottom - Can support incandescent crucibles on high heat desiccator plates.
Quick Ship
LAB-420100000
Consultar venta  
Disponible en: 
 
 
Dimensions cm (inch); Flange O.D. 17.1 (6¾), Inside Diameter 14.9 (5 7/8), Plate Diameter 14 cm, Overall Heigth 20.6 (8 1/8), Clearance Above Plate 12.1 (4¾)
Quick Ship
LAB-420200000
Consultar venta  
Disponible en: 
 
 
Dimensions cm (inch); Flange O.D. 23 (9 1/16), Inside Diameter 19.7 (7¾), Plate Diameter 19 cm, Overall Heigth 26 (10¼), Clearance Above Plate 15.7 (6 3/16)
Quick Ship
LAB-420250000
Consultar venta  
Disponible en: 
 
 
Dimensions cm (inch); Flange O.D. 27.3 (10¾), Inside Diameter 24 (9 7/16), Plate Diameter 23 cm, Overall Heigth 31.1 (12 1/8), Clearance Above Plate 19.7 (7¾)
All-Clear Polycarbonate Bottom - Offers increased viewing visibility from more angles.
Quick Ship
LAB-420120000
Consultar venta  
Disponible en: 
 
 
Dimensions cm (inch); Flange O.D. 17.1 (6¾), Inside Diameter 14.9 (5 7/8), Plate Diameter 14 cm, Overall Heigth 20.6 (8 1/8), Clearance Above Plate 12.1 (4¾)
Quick Ship
LAB-420220000
Consultar venta  
Disponible en: 
 
 
Dimensions cm (inch); Flange O.D. 23 (9 1/16), Inside Diameter 19.7 (7¾), Plate Diameter 19 cm, Overall Heigth 26 (10¼), Clearance Above Plate 15.7 (6 3/16)
Todos los productos en este sitio se muestran en la moneda de EE.UU.