Cesta  |  Contacto  |  Ayuda  |  Envíe un correo  | 
En Chile 800-395-179
Fuera de Chile001-203-978-7240

Palm Transport Software for OM-CP Series Dataloggers

OM-CP-PDA101

Palm Transport Software for OM-CP Series Dataloggers | OM-CP-PDA101

Palm Transport Software for OM-CP Series Dataloggers

Ver Todas los Modelos Abajo

5 años de garantía
  • Compatible with a Wide Range of Palm Handhelds
  • Download Data from any OM-CP Series Datalogger in the Field
  • Uses Palm HotSync to Transfer Data
    to Your PC
  • Start, Stop or Check the Status
    of any OM-CP Series Data Logger
  • Fast and User-Friendly

Descripción

Combine the versatility of the OM-CP Series Dataloggers with the portability of a Palm handheld. The OM-CP-PDA101 transport software gives you immediate access to your OM-CP Series Dataloggers even if they are in the field.

Need to download data on the go but can’t take your laptop? Simply connect your Palm handheld to the datalogger, download and you’re on your way.

Need to read multiple dataloggers? You are only restricted by the memory capacity of your handheld.

Transfer to your PC is a snap. At your desktop, Palm’s HotSync downloads the captured data and you’re done. From checking the status of your datalogger to resetting read-rates, the OM-CP-PDA101 software helps keep you mobile.

The OM-CP-PDA101 software is compatible with the Palm m125, m130, m500, m505, m515, Zire 71 and Tungsten (models with the universal connector) handhelds using Palm OS 4.0 or greater. It offers a simple “Download Data from Palm” feature, making data transfer as simple as ever.

Once the data is downloaded to your PC, you can take advantage of the easy-to use, OM-CP Series Windows-based software package to effortlessly display and analyze data. A variety of powerful tools allows you to examine, export and print professional looking reports with the click of a mouse.
See the related links section below for a partial list of OM-CP series data loggers.
Hacer Pedido(Especifique el Número de Modelo)

Lo que han comprado otras personas: Cuando vea este icono, haga clic sobre él para abrir la lista de productos que otras personas han comprado al adquirir este modelo

Número de parte/Desc.
Cant.
Descripción
Quick Ship
Haga clic para abrir la lista de productos que otras personas han comprado al adquirir este modeloOM-CP-PDA101
OM-CP-PDA101
Consultar venta  
Disponible en: 
 
 
Palm transport software and interface cable
Todos los productos en este sitio se muestran en la moneda de EE.UU.
NOTA: Palm handheld unit not included
We noticed you are from the US. Visit your local site for regional offers and live support.