Recessed Barrier Strip Secures Wire Without Twisting
Compact Design Allows Mounting Where Space Is Restricted
Ideally Suited for Use With Strain Gages, Transducers, Microprocessor Systems, and Test Equipment
Descripción
SPECIFICATIONS Input Voltage: 115 Vac, 220Vac (-220 suffix) or 230 Vac (-230 suffix) ±10 Vac Input Frequency Range: 50 to 60 Hz Isolation Resistance: 50 MOhms min. Temperature Coefficient:±0.02% Noise and Ripple: 1 mV rms Single and Dual Output; 2 mV rms Triple Output Storage Temperature: -25 to 85°C (-13 to 185°F) Maximum Case Operating Temperature Without Derating: 71°C (160°F) Short Circuit Protection: Foldback current limiting
† Todos los productos en este sitio se muestran en la moneda de EE.UU. Ejemplo de pedido: (1) PSS-5A Single output barrier strip style power supply with +5 V output voltage, 500 mA output current, ±1% voltage accuracy, and ±0.05% line & load, USD$220.50
We noticed you are from the US. Visit your local site for regional offers and live support.