Cesta  |  Contacto  |  Ayuda  |  Envíe un correo  | 
En Chile 800-395-179
Fuera de Chile001-203-978-7240

Calentadores radiantes


Calentadores
Calentadores
Nuevo Buscador de Calentadores Omega.
COMPRAR AHORA »

Los siguientes productos están disponibles aunque la descripción aún no haya sido traducida

CRB
CRB
Curved Face Ceramic Radiant Heaters 60 x 245 mm (2.36 x 9.65")
COMPRAR AHORA »
CRC
CRC
Curved Face Ceramic Radiant Heaters 60 x 122 mm (2.36 x 4.80")
COMPRAR AHORA »
CRFC Series
CRFC Series
High Temperature, Low Mass, Vacuum Formed Ceramic Radiant Full Cylinder Heaters
COMPRAR AHORA »
CRL
CRL
Curved Face Ceramic Radiant Heaters 95 x 295 mm (3.72 x 11.61")
COMPRAR AHORA »
CRM Series
CRM Series
Curved Face Ceramic Radiant Heaters
COMPRAR AHORA »
CRP
CRP
Radiant Panel Heaters 0.3 x 0.3 m (12 x 12")
COMPRAR AHORA »
CRRS Series
CRRS Series
CERAMIC RIBBON HEATERS Ultra-High Temperature, Helically Wound
COMPRAR AHORA »
CRS
CRS
Curved Face Ceramic Radiant Heaters 60 x 60 mm (2.36 x 2.36")
COMPRAR AHORA »
CRT
CRT
Series CRT E-Mitters Bulb Style Radiant Heater
COMPRAR AHORA »
CRWS Series
CRWS Series
CRWS Series Semi-Cylindrical Ceramic Heaters
COMPRAR AHORA »
QC and QH Series
QC and QH Series
HIGH WATT DENSITY, QUARTZ-FACED INFRARED RADIANT PANEL HEATERS
COMPRAR AHORA »
QF SERIES
QF SERIES
QF SERIES INFRARED PANEL HEATERS
COMPRAR AHORA »
QG Series
QG Series
High Temperature Ceran Glass-Faced Infared Panel Heaters
COMPRAR AHORA »
RAD/RADD Series
RAD/RADD Series
Single and Double Fixed Element Radiant Process Heaters
COMPRAR AHORA »
TRH1 Series
TRH1 Series
Tubular Radiant Heater Assemblies (600 to 3600 Watts) Single Straight Element Double End Termination
COMPRAR AHORA »
TRH2 Series
TRH2 Series
Tubular Radiant Heater Assemblies (1200 to 7200 Watts) Dual Straight Element Double End Termination
COMPRAR AHORA »
TRH3 Series
TRH3 Series
Tubular Radiant Heater Assemblies (800 to 5000 Watts) Single Hairpin Element Single End Termination
COMPRAR AHORA »
TRH4 Series
TRH4 Series
Tubular Radiant Heater Assemblies (6000 to 9000 Watts) Dual Hairpin Element Bend Double End Termination
COMPRAR AHORA »
TRH5 Series
TRH5 Series
Tubular Radiant Heater Assemblies (800 to 5000 Watts) Single Hairpin Element Liquid Tight Single End Termination
COMPRAR AHORA »
TRH6 Series
TRH6 Series
Tubular Radiant Heater Assemblies (6000 to 9000 Watts) Liquid Tight Element Double End Termination
COMPRAR AHORA »
URAD Series
URAD Series
SINGLE HAIRPIN ELEMENT RADIANT PROCESS HEATERS
COMPRAR AHORA »
We noticed you are from the US. Visit your local site for regional offers and live support.