Cesta  |  Contacto  |  Ayuda  |  Envíe un correo  | 
En Chile 800-395-179
Fuera de Chile001-203-978-7240

Calentadores tubulares


Calentadores
Calentadores
Nuevo Buscador de Calentadores Omega.
COMPRAR AHORA »
Serie SSRL
Serie SSRL
Relés de Estado Sólido. Alta Fiabilidad, Entrada Vcc/Salida Vca, Entrada Vca/Salida Vca
COMPRAR AHORA »

Los siguientes productos están disponibles aunque la descripción aún no haya sido traducida

FSRM Series
FSRM Series
High Temperature Modular Hopper Heaters  - Discontinued
COMPRAR AHORA »
STRC Series 8mm
STRC Series 8mm
8mm (0.315") Diameter Round Heater with Sealed End and Single-End Termination  - Discontinued
COMPRAR AHORA »
TRC and  TRCC Style
TRC and TRCC Style
Copper Sheath, .475 Inch Diameter Round Cross-Section  - Discontinued
COMPRAR AHORA »
TRI Style
TRI Style
Tubular Heater Round Cross-Section, 30 Watts/Square Inch, 450 - 4750 Watts, Incoloy Sheath Diameters(inches): 0.475, 0.430, 0.375, 0.315, 0.260, 0.246  - Discontinued
COMPRAR AHORA »
TRID and  TRIW Style
TRID and TRIW Style
Round Cross-Section, 40 Watts/Square Inch, 1000 - 7500 Watts, Incoloy Sheath, Diameters(inches): 0.475, 0.430, 0.375, 0.315, 0.260, 0.246  - Discontinued
COMPRAR AHORA »
TRS and TRSCD Style
TRS and TRSCD Style
Tubular Heater Round Cross Section, 0.475 Inch Diameter, 750°F Max Sheath Temperature, 300 - 3000 Watts  - Discontinued
COMPRAR AHORA »
TRSS Style
TRSS Style
Round Cross-Section, 0.475 Inch Diameter, 304 Stainless Steel Sheath, 1 kW To 7.5 kW, 50 Watts/Square Inch  - Discontinued
COMPRAR AHORA »
TS Style
TS Style
1/2 Inch(12.7mm) Diameter Heart Cross-Section  - Discontinued
COMPRAR AHORA »
TSSM Style
TSSM Style
Tubular Heater 0.200(5.08mm) Diameter Round Cross-Section  - Discontinued
COMPRAR AHORA »
URPT Style
URPT Style
3/8 Inch(9.5mm) Diameter Heart Cross-Section  - Discontinued
COMPRAR AHORA »
UTU
UTU
3/8 Inch(0.95 cm) Diameter Heart Cross-Section  - Discontinued
COMPRAR AHORA »
TRSSH and TRSSN Style
TRSSH and TRSSN Style
Round Cross-Section, 0.475 Inch Diameter , 304 or 316 Stainless Steel Sheath, 1 kW TO 5 kW  - Discontinued
COMPRAR AHORA »
LMS Series
LMS Series
Tubular Heaters, 3/8 Inch(9.5mm) Diameter Heart Cross-Section  - Discontinued
COMPRAR AHORA »
RTU Series
RTU Series
3/8" Diameter Heart Cross-Section Tubular Heater  - Discontinued
COMPRAR AHORA »
STRI and STRS
STRI and STRS
0.315" (0.8 cm) and 0.475" (1.2 cm) Diameter Round Cross-section Single-End Terminal Tubular Heaters  - Discontinued
COMPRAR AHORA »
STRS Series
STRS Series
0.315 Inch (0.8 cm) Diameter Round Cross-Section Single-End Terminal
COMPRAR AHORA »
We noticed you are from the US. Visit your local site for regional offers and live support.