Skip to search Skip to main content Skip to navigation

1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

IIoT & Wireless System Connectors

10 Products
Omega Link Long Range Wireless/Modbus IIoT Ethernet Gateways

Omega Link Gateways bring all of your data into the cloud. Compatible with all Omega Link Wireless Smart Sensors and wired Smart Probes or connect your own Modbus RTU devices

UW Series USB Connected Wireless Receivers with Optional Outputs

UW Series wireless receivers support up to 48 UW series transmitters with available displays and analog 5V, 10V or 4-20mA outputs. Compatible with TC Central and OEG.

Alta Series Serial RS232/RS485 Modbus RTU Gateways

The Alta Serial Modbus Gateway allows you to connect up to 50 Alta Wireless sensors to an existing Modbus RTU Network. Integrate directly with your PLC or SCADA system

Alta Long Range Wireless IIoT Ethernet Gateways

Alta Ethernet Gateways connect up to 100 Alta wireless sensors to the cloud and work stand alone with no PC required. True plug & play with optional PoE for easy installation

OM-CP Wireless Receivers for OM-CP-RF and Thermalert Dataloggers

The OM-CP Wireless receiver allows you to connect your OM-CP-RF and OM-CP-Thermalert data loggers wirelessly to your PC. It may also be used as repeater for even greater range

OMEGABUS® PC to Analog Output Modules | Digital In, Analog Out

D3000-D4000 Series transmitters take RS-232 or RS-485 signals from any PC and convert to DC analog current or voltage output. Multiple output ranges, 3x Digital Input.

HOBO MX BLE Gateway - Aggregator

The HOBO MX Bluetooth Gateway is ideal for obtaining remote access to data from multiple HOBO MX data loggers monitoring conditions in nearby locations.

UW Series Wireless Receivers with 4 Outputs and 4 Alarms

UWTC-REC4 DIN Rail mountable wireless receivers have 4 Analog Outputs and 4 Alarms for standalone operation. Connect to a PC with TC Central to view up to 48 transmitters

ZW-REC Wireless receiver/webserver for UW, ZW and XW transmitters

The ZW-REC connects to up to 255 wireless transmitters. View your data on the built in webpage. No PC required. OEG Compatible. Supports all XW, ZW and most UW transmitters

Omega Link Cellular Gateway Series

LTE Gateways, robust connectivty to the Omega Link cloud through the AT&T cellular network and seamlessly connects with all Omega Link wireless and wired Smart Sensors and Probes.

IIoT & Wireless System Connectors

DwyerOmega offers IIoT systems and connectors for seamless sensor-to-cloud connectivity, enabling global data access. Build your IIoT setup with smart sensors and gateways for real-time monitoring and control.
Searching for your items
en-US
en
Save Configuration