Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Related Categories

Anemometers

18 Products
Air Velocity/Humidity/Dew Point/Wet Bulb/Air Volume Meter 

The HHF11A Anemometer can measure air flow, humidity, dew point, wet bulb, air volume, and capacity. The built-in microprocessor ensures high accuracy.

Hot Wire Anemometer with Real Time Data Logger

The HHF-SD1 combination hot wire and standard thermistor anemometer with SD card data logger has multiple features that make it suitable for many applications.

Handheld Metal Vane Anemometer

The HHF803 is an economical solution for any air flow application such as air conditioning and heating systems, wind speeds, balancing, and environmental testing.

Vane Anemometer with Real Time Data Logger

The HHF-SD2 combination vane and standard thermistor anemometer with SD card data logger has multiple features that make it suitable many applications.

Handheld Air Flow/Humidity/Dew Point/Wet Bulb Meter

The HHC261 Hygro-Anemometers offers high accuracy with ambient measurement, wind chill indicator and integrated wet bulb and flow vane.

4-IN-1 Air Velocity/Humidity/Light/Temperature Meter

The 4 IN 1 HHF81 Meter can measure air flow, humidity, temperature and light. The built-in microprocessor circuit assures excellent performance and accuracy.

Handheld Air Speed, Temperature, Humidity & Light Meter

Handheld environmental meter comes with a multi-functional probe that is used to make air speed, humidity & light measurements. SD card compatible for large data transfers.

Rotating Metal Vane Anemometer Kit w/ Volume Flow         

The HHF142 Rotating Vane Anemometera are high-quality instrument providing accurate air velocity and volume flow measurements. NIST-Traceable calibration certificate included

Precision Handheld Rotating Metal Vane Hygro-Thermo Aneometer

The HHF144 Rotating Vane Hygro-Thermometer Anemometers provide accurate humidity, air velocity, and temperature measurements. NIST-Traceable calibration certificate included.

Precision Handheld, Rotating Metal Vane Anemometer         

The HHF141 Series Rotating Vane Anemometer is a high-quality instrument providing highly accurate air velocity measurements. NIST-Traceable calibration certificate included.

Indicating Air Velocity/Temperature Xtr with I or V Output

The FMA1000 Series Industrial Air Velocity and Temperature Transmitter/indicator measures and displays air velocity as well as air temperature in research and development.

Hot Wire Air Velocity Transmitter with Alarm Contact

The FMA900A Series measures air velocity and provides an analog output proportional to the air flow, and one SPST relay contact closure for high alarm operation.

Air Velocity and Temperature Measurement System

The TVS-1000 Series automatic temperature and air velocity scanners are portable, 4, 8, 12, 20, and 32 channel hot wire anemometer systems.

Precision Handheld Rotating Metal Vane Thermo-Anemometer Kit

The HHF143 Rotating Vane Anemometers provide highly accurate air velocity and temperature measurements. NIST-Traceable calibration certificate included.

Wireless Handheld Air Temperature & Velocity Meter

The HHF1000 Series handheld air velocity/temperature meter measures and displays air velocity and air temperature in research and development labs, HVAC applications.

Wind Monitoring Station with Alarms and Analog Outputs

The WMS-20 series consist of three individual wind monitoring stations that come with single or dual analog outputs and two high wind alarms.

Modular Weather Monitoring and Data Storage Stations

The WMS-25 Modular Weather Stations are meteorological systems designed to be a “user friendly” solution for data storage and real-time monitoring of weather conditions.

Vaneometer™ Swing Vane Anemometer

Vaneometer™ Swing Vane Anemometer. Economical and has a spirit level for accurate readings and large scales.

Related Categories

Anemometers

Omega has a range of different anemometers available, including in-line and hand-held models. We design our products to deliver the very highest quality at the lowest prices.
Searching for your items
en-US
en
Save Configuration