Call us at 1-888-826-6342
Epoxy encapsulated thermistors with tinned copper leads. Various resistances and accuracies available.
View SpecsClass A, Class 1/3B and Class 1/10B accuracies available in various sizes
View SpecsReady to use , no splicing or fragile elements to connect, use for embedment, insertion or as part of a larger assembly. Multiple configurations available.
View SpecsCylindrical encapsulation of the lead wires provides support when exposed to high vibration
View SpecsClass B accuracy available in a variety of sizes. Single and Dual element versions.
View SpecsAvailable in multiple resistances and in a variety of sizes. Elements are Class A accuracy and available individually.
View SpecsSensor has a mounting hole to fit a #4 bolt, and comes standard with a 40" (1 meter) long cable and either 2, 3 or 4-wire connections.
View SpecsConstructed to be tolerant to thermal shock and suitable for low or high temperatures. Class B Accuracy
View SpecsContains a dual element thermistor sensor with a series and a parallel resistor to linearize the thermistor output.
View SpecsSolid state temp sensors convert a temp input into a proportional current output. Ideal for fast response surface measurements, controllers/meters, PC boards & custom probes.
View Specs100 Ohm elements for use at temperatures between 14 to 873K (-259 to 600°C). Available in three sizes.
View SpecsReady to use , no splicing or fragile elements to connect, use for embedment, insertion or as part of a larger assembly. Multiple configurations available.
View SpecsWide variety of resistances, accuracies and sizes available. Sold in packs of 100.
View SpecsClass B accuracy, -70 to 500°C temperature range, resistances include 100, 500 and 1000 Ohms at 0°C, various sizes available.
View SpecsAvailable in 100, 500 and 1000 ohm resistances and in a variety of sizes and accuracy classes. Purchase individually or in 100 count packs.
View SpecsOutput per the standard CY670 curve, used to measure temperatures between 30 and 500K (-243 to 227°C). Multiple accuracies available.
View Specs